??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNL SCP 42
Bill of material
MINISCALE PLUS 1 MNNL SCP 42-270-15-15-G1-V0
TYP
Size
42
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Inserisci valore per L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
16.0 mm
A1
16.0 mm
B
60.0 mm
B1
42.0 mm
B2
9.0 mm
S
9.2 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
12.0 mm
J1
9.5 mm
L1
20.0 mm
L4
40.0 mm
L6
70.7 mm
N
45.0 mm
E
Thread
M4
F1
4.5 mm
F2
8.0 mm
G
4.5 mm
G2
5.0 mm
C0
Static load capacity
11855 N
C
Dynamic load capacity
6200 N
M0Q
Permissible lateral static torque
250.2 Nm
M0L
Permissible longitudinal static torque
118.6 Nm
MQ
Permissible lateral dynamic torque
130.8 Nm
ML
Permissible longitudinal dynamic torque
62 N
Download modelli CAD
Anteprime 3D