??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNN SCP 12
Bill of material
MINISCALE PLUS 1 MNN SCP 12-220-10-10-G1-V0
TYP
Size
12
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
13.0 mm
A1
13.0 mm
B
27.0 mm
B1
12.0 mm
B2
7.5 mm
S
7.1 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
10.0 mm
J1
7.5 mm
L1
15.0 mm
L4
25.0 mm
L6
33.4 mm
N
20.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
3.5 mm
G2
3.0 mm
C0
Static load capacity
3900 N
C
Dynamic load capacity
2510 N
M0Q
Permissible lateral static torque
23.8 Nm
M0L
Permissible longitudinal static torque
16.3 Nm
MQ
Permissible lateral dynamic torque
15.3 Nm
ML
Permissible longitudinal dynamic torque
10.4 Nm
CAD modeli indir
Previews - 3D