??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNS SCP 12
Bill of material
MINISCALE PLUS 1 MNNS SCP 12-220-10-10-G1-V0
TYP
Size
12
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
13.0 mm
A1
13.0 mm
B
27.0 mm
B1
12.0 mm
B2
7.5 mm
S
7.1 mm
S1
4.6 mm
S2
12.5 mm
S3
75 mm
J
10.0 mm
J1
7.5 mm
L1
15.0 mm
L4
25.0 mm
L6
20.9 mm
N
20.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
3.5 mm
G2
3.0 mm
C0
Static load capacity
1735 N
C
Dynamic load capacity
1420 N
M0Q
Permissible lateral static torque
10.6 Nm
M0L
Permissible longitudinal static torque
3.6 Nm
MQ
Permissible lateral dynamic torque
8.7 Nm
ML
Permissible longitudinal dynamic torque
3 N
CAD modeli indir
Previews - 3D