Catalog navigation
CAD model selection
Selectable products: 1
Company
SCHNEEBERGER
Description
Typ SKD - Recirculating unit Typ SKC
Bill of material
SKD 6-150
TYP
Typ
SKD 6-150
B
15
mm
DW
6.0
mm
F
28.9
mm
H
24.5
mm
J
22.9
mm
L
150
mm
L1
2 x 50
mm
L3
25
mm
N
15.0
mm
A
1.0
mm
D
9.5
mm
E
Thread
M6
FK
5.20
mm
F1
2
mm
G
9.8
mm
M
19.7
mm
O
4.4
mm
Download CAD models
Previews - 3D