Catalog navigation
CAD model selection
Selectable products: 1
Company
SCHNEEBERGER
Description
Typ SKC - Recirculating unit Typ SKC
Bill of material
SKC 3-075
TYP
Typ
SKC 3-075
B
8
mm
DW
3
mm
F
16.9
mm
H
14.5
mm
J
13.8
mm
L
75
mm
L1
1 x 25
mm
N
9
mm
A
0.5
mm
D
6.0
mm
E
Thread
M4
FK
3.3
mm
G
4.9
mm
O
2.4
mm
Download CAD models
Previews - 3D