Catalog navigation
CAD model selection
Selectable products: 5
Company
SCHNEEBERGER
Description
Typ RN - Linear Bearings Typ RN
Bill of material
RN 4 80 --
TYP
Typ
Rail 4
A1
11
mm
A2
10.5
mm
A2W
10.4
mm
A3
6
mm
A4
15.06
mm
B1
8.0
mm
B2
Thread
M5
B4
4.1
mm
C1
5.5
mm
C2
0.6
mm
D1
9
mm
D2
7
mm
D4
Thread
M3
KS
Roller Cages Type KBS
no
yes
E1
mm
AUS
Version
-
Corrosion resistant
Inlets rounded
Linear Bearings ground together
Of Height Matched Linear Bearings in pairs
Chrome coating type Duralloy
QUA
Quality
Standard
Special quality, high requirements
Super special quality, most stringent requirements
E1MAX
700
mm
E2
20.0
mm
E3
20.0
mm
E4
40
mm
E5
4.5
mm
SA
0.85
mm
SB
0.85
mm
S1
2.50
mm
S2
2.12
mm
Download CAD models
Previews - 3D